Ball valve 3/4" AG x 3/4" Überwurfmutter
144B2319
Ball valve 3/4" AG x 3/4" Überwurfmutter
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Description | Ball valve 3/4" AG x 3/4" Überwurfmutter |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Ball valve 3/4" AG x 3/4" Überwurfmutter |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.231 Kilogram |
| Net weight | 0.226 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.137 Liter |
| EAN/UPC | 5714279486551 |