PTC2+P-regulator, kvs 3, nut
144B2238
PTC2+P-regulator, kvs 3, nut-connect Dan
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Description | PTC2+P-regulator, kvs 3, nut |
| DG Indicator Profile | Contains Gas |
| Material Description | PTC2+P-regulator, kvs 3, nut-connect Dan |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.468 Kilogram |
| Net weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.475 Liter |
| EAN/UPC | 5715162541517 |