Safety valve
004U8909
10 bar safety valve
004U8909
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Safety valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heat exchanger test pressure [bar] | 38 bar |
Characteristic | Value |
|---|---|
| Material Description | Sicherheitsventil 10b. TÜV |
| Material Description (Short Te | 10 bar safety valve |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560758140 |
| Proposition 65 | Cancer and Reproductive Harm |