Danfoss logo
Kappe m/Front aft. f/VX   B700 D380 H780-product-details

Kappe m/Front aft. f/VX B700 D380 H780

004U8604

Cover for VX (780x700x380mm)

Product specifications

Characteristic
Value
Application typeAccessories
Contains batteriesNo
DescriptionKappe m/Front aft. f/VX B700 D380 H780
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionKappe m/Front aft. f/VX B700 D380 H780
Material Description (Short TeCover for VX (780x700x380mm)
Characteristic
Value
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeAccessories
REACH Candidate List substancesLead (CAS no. 7439-92-1)
UL markNo

General specifications

Characteristic
Value
Gross weight10.5 Kilogram
Net weight10 Kilogram
Volume390.141 Liter
Characteristic
Value
EAN/UPC5715162511015
Proposition 65Cancer and Reproductive Harm