Kappe f/Akva Lux VX2
004U8603
Kappe f/Akva Lux VX2 B550 D380 H780
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Description | Kappe f/Akva Lux VX2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Kappe f/Akva Lux VX2 B550 D380 H780 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 10 Kilogram |