Expansion 12L 515x200mm
004U8237
Expansion 12L CIMM, 0,5 b, 515x200mm
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Contains batteries | No |
| Description | Expansion 12L 515x200mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Expansion 12L CIMM, 0,5 b, 515x200mm |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.84 Kilogram |
| Net weight | 4.75 Kilogram |
| Volume | 13 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162510216 |
| Proposition 65 | Cancer and Reproductive Harm |