
Accessories substations
004F5910
Refill line DSP1 Maxi
004F5910
Product specifications
Characteristic | Value |
|---|---|
| Description | Refill line DSP1 Maxi |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Refill line DSP1 Maxi |
| Product group | Accessories substations |
Characteristic | Value |
|---|---|
| Product line | Heavy Duty Stations |
| Product Type | Accessories substations |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162746615 |