Accessories substations, Temperature sensors
004F1752
TAUCHROHR MS 150MM F. AT DOPPEL
004F1752
Product specifications
Characteristic | Value |
|---|---|
| Category name | Temperature sensors |
| Contains batteries | No |
| Description | TAUCHROHR MS 150MM F. AT DOPPEL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Manufacturer's name | Danfoss |
| Material Description | TAUCHROHR MS 150MM F. AT DOPPEL |
Characteristic | Value |
|---|---|
| Operating temperature [°C] [max] | 130 °C |
| Pressure nominal [bar] | 48 bar |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Accessories substations |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.001 Kilogram |
| Net weight | 0.001 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255211051 |