
Accessories substations, Service kits
004F0885
THERMO-BIMETAL NG100 0-100°C 200MM CL1.0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Stations
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Category name | Service kits |
| CE mark | Yes |
| Contains batteries | No |
| Depth without cover [mm] | 210 mm |
| Description | THERMO-BIMETAL NG100 0-100°C 200MM CL1.0 |
| Design | Loose |
| DG Indicator Profile | Not relevant for dangerous goods |
| Height without cover [mm] | 100 mm |
| Material Description | THERMO-BIMETAL NG100 0-100°C 200MM CL1.0 |
Characteristic | Value |
|---|---|
| Package depth [mm] | 376 mm |
| Package height [mm] | 198 mm |
| Package width [mm] | 376 mm |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Accessories substations |
| Supply temperature construction [˚C] | 100 °C |
| UL mark | No |
| Width without cover [mm] | 100 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.15 Kilogram |