Redan diff. press. reg. TD200u/12 0,5bar
004B6093
Ball valve 3/4" I/E for thermometer
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Stations
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | Redan diff. press. reg. TD200u/12 0,5bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | BALLV 3/4" (IE) F.THERMOM. |
| Material Description (Short Te | Ball valve 3/4" I/E for thermometer |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.398 Kilogram |
| Net weight | 0.39 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162284452 |
| Proposition 65 | Cancer and Reproductive Harm |