Flat stations spare parts
183B0578
183B0578
Product specifications
Characteristic | Value |
|---|---|
| Description | |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Temperature sensor S3, S5, S6 PRO |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Kilogram |
| Net weight | 0.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255113010 |