Danfoss logo
AVTA-product-category

AVTA

Thermostatic operated water valves are used for proportional regulation of flow quantity, depending on the setting and the sensor temperature.The Danfoss range of thermostatic operated water valves includes a series of products for both refrigeration and heating regulation. The valves are self-acting, i.e. they operate without the supply of auxiliary energy such as electricity or compressed air. The required temperature is maintained constant without unnecessary use of: cooling water in cooling systems and hot water or steam in heating systems The operating economy and efficiency are maximized.

Features and benefits

  • Insensitive to dirt
  • Insensitive to water pressure
  • Needs no power supply – self acting
  • Opens on rising sensor temperature
  • Differential pressure: 0 – 10 bar
  • Maximum working pressure (PS): 16 bar
  • Maximum test pressure: 25 bar
  • Maximum pressure on sensor: 25 bar
  • Stainless steel version available
  • The valves are pressure-relieved, i.e. degree of opening is not affected by differential pressure Δp (pressure drop).The regulation range is defined for the point at which the valve begins to open.