Spare part, EV210B NC 15 EPDM, Armature set
032U2013
Product Type: Spare part, Used for product: EV210B NC 15 EPDM, Type designation: Armature set, Service kit, Function: NC
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NC |
| Material Description | Spare part EV210B 15 EPDM NC |
| Packing format | Multi pack |
| Parts included | Armature w/valve plate/springLocking button/Nut for coilO-ring |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Seal Material | EPDM |
| Type designation | Armature set |
| Used for product | EV210B NC 15 EPDM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.044 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.012 Liter |
| EAN/UPC | 5702423180462 |