Spare part, EVR 22; EVR 20, Manual stem
032F0193
Product Type: Spare part, Used for product: EVR 22; EVR 20, Type designation: Manual stem, Manual opening
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts and accessories for Valves, Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare Part EVR20 manual stem |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Manual opening |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Manual stem |
| Used for product | EVR 20EVR 22 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.068 Kilogram |
| Net weight | 0.061 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.08 Liter |
| EAN/UPC | 5702422046417 |