Solenoid valve, EV228BW, Function: UN, G, 3/4, 8 m³/h, EPDM
132U240269
Media recommendations: Drinking water (Max. 90 °C), Approval: SINTEF; RISE; ACS; PZH; CE, Body material: Eco brass, Operation: Latching, Number of ways: 2/2
132U240269
Product specifications
Characteristic | Value |
|---|---|
| Actuator | BW |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 60 °C |
| Ambient temperature max. [°F] | 140 °F |
| Approval | ACSCEPZHRISESINTEF |
| Body material | Eco brass |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil option | Clip-on |
| Coil type | BF |
| Connection Internal/External | Internal |
| Connection material | Eco brass |
| Connection notes | G |
| Connection size [in] | 3/4 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 9.250 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | UN |
| Inlet connection standard | ISO 228-1 |
| Inlet Internal/External | Internal |
Characteristic | Value |
|---|---|
| Inlet size [in] | 3/4 in |
| Kv value [m³/h] | 8.000 m³/h |
| Material Description | Valve EV228BW 20BE G 34E UN663 BF012DS |
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 450 psig |
| Media recommendations | Drinking water (Max. 90 °C) |
| Medium temperature range [°C] [max] | 90 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 194 °F |
| Medium temperature range [°F] [min] | -22 °F |
| Number of ways | 2/2 |
| Operation | Latching |
| Orifice size [mm] | 20.00 mm |
| Orifice size fraction [in] | 3/4 in |
| Outlet connection standard | ISO 228-1 |
| Outlet connection type | G |
| Outlet Internal/External | Internal |
| Outlet size [in] | 3/4 in |
| Packing format | Industrial pack |
| Power consumption [W] | 15.0 W |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV228BW |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Seal Material | EPDM |
| Specification key | EV228B 20B G 34E UN000 |
| Supply voltage [V] DC | 12.00 V |
| Type designation | EV228B 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.324 Kilogram |
| Net weight | 1.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.362 Liter |
| EAN/UPC | 5714279628272 |