BV
BV is a solenoid coil with ATEX EX zone 2 approval. The coils are designed to be used with Danfoss solenoid valves.
Features and benefits
- Embedded coils with long lifetime even under extreme conditions
- Available with a 3–core cable
- Safe mounting with screw-on system
- Standard coils from 24 V to 240 V AC
- Standard coils dimensioned to Maximum Operating Pressure Differential (MOPD) up to 21 bar for AC