Solenoid coil, BS120B, DIN Spade, Supply voltage [V] AC: 120, Multi pack
018Z6739
Electrical connection: DIN Spade, Supply voltage [V] AC: 120, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Coils for solenoid valves, Coils for Solenoid valves, Coils for Solenoid valves
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Approval | LLC CDC TYSKcURus |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil fastening | Nut and snap |
| Colour | White |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 60 Hz |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Coil BS120B 120V 60Hz |
| Packing format | Multi pack |
| Power consumption [W] | 9.5 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BS120B |
| Quantity per packing format | 48 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 97 % |
| Rel. Humidity [% RH] [min] | 0 % |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Supply voltage [V] AC | 120 V |
| Type designation | BS120B |
| UL approval file name | MH29671 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.276 Kilogram |
| Net weight | 0.246 Kilogram |
| Volume | 0.187 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422053545 |
| Proposition 65 | Cancer and Reproductive Harm |