Danfoss logo
BJ / BX / BT / BU-product-category

BJ / BX / BT / BU

BJ and BX are a series of coils with UL approval.The coils are designed to be used with Danfosselectric expansion and solenoid valves.BT and BU are dual-voltage versions with ULapproval, designed to be used with Danfosssolenoid valves.

Features and benefits

  • High reliability and long lifetime.
  • Easy mounting and dismounting.
  • UL approved coil range.
  • Covering standard voltage and frequency.
  • Two electrical connection versions.