Solenoid coil, AS220AS, Supply voltage [V] AC: 220, Multi pack
032B5021
Supply voltage [V] AC: 220, Enclosure rating IP: IP65, Coil connection: DIN, Actuator size: 9 mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 9 mm |
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| China RoHS exemption clause | No |
| Coil connection | DIN |
| Colour | Black |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Frequency [Hz] | 50 Hz |
| Material Description | Coil 220V 50HZ 8W DIN Conn 9 CSV M/40 |
| Packing format | Multi pack |
| Power consumption [W] | 8.0 W |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | AS220AS |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 220 V |
| Type designation | AS220AS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.144 Kilogram |
| Net weight | 0.106 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 85.68 Cubic centimeter |
| EAN/UPC | 5702428813068 |