Floor Heating Controls, Danfoss Icon, Room Thermostat, 3.0 V, Number of channels: 0, On-wall
088U1121
Danfoss Icon Wireless, беспр. на стену. RU version, Wireless
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Danfoss Icon™ Master Controller 230V, Accessories for smart heating
Product specifications
Characteristic | Value |
---|---|
Adaptive learning | Yes |
App control enabled | Yes |
Battery type or Name | Alkaline AA |
China RoHS compliance | Out of scope |
Description | Danfoss Icon Wireless, беспр. на стену. RU version |
DG Indicator Profile | Contains Alkaline Battries |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wireless |
Material Description | Danfoss Icon Wireless, беспр. на стену |
Number of channels | 0 |
Characteristic | Value |
---|---|
Product group | Floor Heating Controls |
Product line | Floor Heating Hydronics |
Product Type | Danfoss Icon |
Suitable for | 230V or 24V actuators |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
Supply voltage [V] | 3.0 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | No |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Usage | Display |
Valve excercise | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.2 Kilogram |
Net weight | 0.15 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.875 Liter |
EAN | 5702424053604 |