Floor Heating Controls, Danfoss Icon™ 24V MC, Master Controller, 230.0 V, Output voltage [V] AC: 24, Number of channels: 15, On-wall
088U1078
For 24V actuators, 15 channels, NP (no plug) version, upgradeable to wireless, Wireless/Wired 24V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Danfoss Icon™ 24V Master Controller
Recommended replacement: 088U1148
Product specifications
Characteristic | Value |
---|---|
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | Yes |
Boiler relay | Yes |
Capacitive touch | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | For 24V actuators, 15 channels, NP (no plug) version, upgradeable to wireless |
DG Indicator Profile | Not relevant for dangerous goods |
Dual mode | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Master Controller |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wireless/Wired 24V |
IP protection class | IP20 |
Characteristic | Value |
---|---|
Masters connected [Max] | 3 |
Material Description | Danfoss Icon Master, 24V, 15 ch., NP |
NC/NO | Yes |
Number of actuators max | 15 |
Number of channels | 15 |
Number of outputs [pc] | 15 pc |
Output voltage [V] AC | 24 V |
Output voltage [V] DC | 24 V |
Power per output [W] [Max] | 3 W |
Product group | Floor Heating Controls |
Product line | Floor Heating Hydronics |
Product Type | Danfoss Icon™ 24V MC |
Pump relay | Yes |
PWM | Yes |
REACH Candidate List substances | No |
Suitable for | 24V actuators |
Supply voltage [V] | 230.0 V |
Temperature control | Yes |
Upgradable to wireless | Yes |
Usage | Upgradeable |
Valve excercise | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.81 Kilogram |
Net weight | 0.96 Kilogram |
Volume | 6.468 Liter |
Characteristic | Value |
---|---|
EAN | 5702425147593 |
Proposition 65 | No Reproductive Toxins or Carcinogens |