Floor Heating Controls, Danfoss Icon™ 230V MC, Master Controller, 230.0 V, Output voltage [V] AC: 230, Number of channels: 8, On-wall
088U1032
Basic, for 230V actuators, CH version, Wired 230V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Danfoss Icon™ Master Controller 230V
Product specifications
Characteristic | Value |
---|---|
Actuator on radiator | Yes |
App control enabled | No |
Automatic balancing | No |
Away input | No |
Boiler relay | Yes |
Capacitive touch | No |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | Basic, for 230V actuators, CH version |
DG Indicator Profile | Not relevant for dangerous goods |
Dual mode | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Master Controller |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Wired 230V |
IP protection class | IP20 |
Characteristic | Value |
---|---|
Masters connected [Max] | 3 |
Material Description | Danfoss Icon Master, 230V 8 ch. Basic CH |
NC/NO | NC |
Number of actuators max | 14 |
Number of channels | 8 |
Number of outputs [pc] | 14 pc |
Output voltage [V] AC | 230 V |
Product group | Floor Heating Controls |
Product line | Floor Heating Hydronics |
Product Type | Danfoss Icon™ 230V MC |
Pump relay | Yes |
PWM | No |
REACH Candidate List substances | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230.0 V |
Temperature control | Yes |
Upgradable to wireless | No |
Usage | Basic |
Valve excercise | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.092 Kilogram |
Net weight | 0.669 Kilogram |
Volume | 6.337 Liter |
Characteristic | Value |
---|---|
EAN | 5702425147685 |
Proposition 65 | No Reproductive Toxins or Carcinogens |