Adapter type: RAVL
014G0249
Adapter for radiator valve
014G0249
Product specifications
Characteristic | Value |
|---|---|
| Adapter type | RAVL |
| China RoHS compliance | Out of scope |
| Colour | RAL 9016 |
| Contains batteries | No |
| Description | Adapter for radiator valve |
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Adapter set, RAVL |
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Adapter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 59.2 Gram |
| Net weight | 57.7 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255151258 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |