
VMT, PN 10, DN 15, 1.5 m³/h, External Thread, G 3/4 A
003L3523
VMT PN10 15/1,5 2-way/8 ext.thr Str.
003L3523
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| Cavitation factor | 0.50 |
| China RoHS compliance | Out of scope |
| Connection size | G 3/4 A |
| Connection types | External Thread |
| Contains batteries | No |
| Description | VMT PN10 15/1,5 2-way/8 ext.thr Str. |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| Differential pressure range [bar] [Max] | 0.80 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow characteristic | Linear |
| Function | Control valve |
| Kvs values [m³/h] | 1.50 m³/h |
| Material Description | VMT PN10 15/1,5 2-way/8 ext.thr Str. |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | 2 °C |
Characteristic | Value |
|---|---|
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Free |
| Number of ports | 2 |
| Permissible media | District heating/cooling circulation water |
| PN alternative VSP | 6 |
| Pressure class | PN 10 |
| Pressure nominal [bar] | 10 bar |
| Product group | Motorized control valves |
| Product line | District Energy Controls |
| Product Type | VMT |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 73edcdda-c611-4dcb-8a37-064273c1d360 |
| SCIP dossier product name | VMT PN10 |
| Spindle position | Normally open |
| Stroke [mm] | 1.10 mm |
| Valve body material | Brass W. No 2.0402 |
| Valve cone material | NBR rubber |
| Valve size | DN 15 |
| Valve stem material | CrMo steel |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
| Net weight | 0.246 Kilogram |
| Volume | 0.236 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255145394 |
| Proposition 65 | Cancer and Reproductive Harm |