
RAVI, 43 °C - 65 °C, 2 m, Fast
003L3688
RAVI PN10 43-65/2m
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Approval standard | DIN EN 14597:2005-12 TR838 |
| Capillary tube length [m] | 2.0 m |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | Temp. controller |
| Impulse tube material | Copper mat. No 2.0090 |
| Material Description | RAVI PN10 43-65/2m |
| Media temperature at sensor [°C] [Max] | 70 °C |
| Mounting version | Return |
| Product group | Actuators - Temperature |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | RAVI |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9eff2b20-4e4a-46da-b447-f3bc37989436 |
| SCIP dossier product name | RAVI PN10 |
| Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
| Speed type | Fast |
| Temperature sensor diameter [mm] | 9.5 mm |
| Temperature sensor length [mm] | 150 mm |
| Temperature sensor material | Copper mat. No 2.0090 |
| Temperature sensor mounting | Sensor warmer |
| Temperature setting range [°C] [Max] | 65 °C |
| Temperature setting range [°C] [Min] | 43 °C |
| Time constant [sec] | 4 " |
| Transport temperature [°C] [Max] | 50 °C |
| Transport temperature [°C] [Min] | -20 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.446 Kilogram |
| Net weight | 0.37 Kilogram |
| Volume | 2.35 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255151036 |
| Proposition 65 | Cancer and Reproductive Harm |