
VFGS 2, PN 16, DN 250, 630 m³/h, Flange
065B2767
VFG(S)2 PN16 250/630 2-way flange fl/ret
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | VFG(S)2 PN16 250/630 2-way flange fl/ret |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 630.00 m³/h |
Characteristic | Value |
|---|---|
| Material Description | VFG(S)2 PN16 250/630 2-way flange fl/ret |
| Pressure class | PN 16 |
| Product group | Pressure flow controllers |
| Product line | District Energy Controls |
| Product Type | VFGS 2 |
| REACH Candidate List substances | No |
| Valve size | DN 250 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 449.5 Kilogram |
| Net weight | 396 Kilogram |
| Volume | 1274.643 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104507033 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |