
VFGS 2, PN 40, DN 150, 320 m³/h, Flange
065B2762
VFG(S)2 PN40 150/320 2-way flange
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
Description | VFG(S)2 PN40 150/320 2-way flange |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Kvs values [m³/h] | 320.00 m³/h |
Material Description | VFG(S)2 PN40 150/320 2-way flange |
Characteristic | Value |
---|---|
Pressure class | PN 40 |
Product group | Pressure flow controllers |
Product line | District Energy Controls |
Product Type | VFGS 2 |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
Valve size | DN 150 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 170 Kilogram |
Net weight | 153 Kilogram |
Volume | 493.553 Liter |
Characteristic | Value |
---|---|
EAN | 5710104506906 |
Proposition 65 | No Reproductive Toxins or Carcinogens |