STM / VGS / AVT
STM/VGS and STM/AVT/VGS are self-acting proportional temperature controllers used for temperature control and temperature monitoring primarily in steam or hot water applications for temperatures up to 200 °C. VGS - valve with external thread Controller closes on rising temperature.