AVT / VGU-F
The AVT / VGU(F) is a self-acting proportional temperature controller developed primarily for cooling applications. Controller opens on rising temperature. The controller has a control valve VGU(F), thermostatic actuator and handle for temperature setting. Thermostatic actuator consist of bellows, capillary tube and sensor. The temperature controller is type-tested according to EN 14597