AVT / VGS
The AVT/VGS controller is a self-acting proportional temperature controller developed primarily for steam or hot water applications for temperatures up to 200 °C. Controller closes on rising temperature. The controller has a control valve VGS, thermostatic actuator and handle for temperature setting. Thermostatic actuator consist of bellows, capillary tube and sensor.