IHPT Thermost. act. w.standard sensor
003L3833
IHPT Thermost. act. w.standard sensor
003L3833
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [m] | 0.6 m |
| Contains batteries | No |
| Description | IHPT Thermost. act. w.standard sensor |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Impulse tube material | Copper mat. No 2.0090 |
Characteristic | Value |
|---|---|
| Material Description | IHPT Thermost. act. w.standard sensor |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Termostatic elements |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Temperature setting range [°C] [Max] | 45 °C |
| Temperature setting range [°C] [Min] | 45 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.215 Kilogram |
| Net weight | 0.196 Kilogram |
| Volume | 1.725 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421554401 |
| Proposition 65 | Cancer and Reproductive Harm |