VHS sets, 15, Angle, RAS-D, White RAL 9016
PRIAGEW
Set with RAS-D sensor, VHS-UN valve, square cover, adaptor
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VHS sets
PRIAGEW
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection size in | G 3/4 A |
| Connection size out | R 1/2 |
| Contains batteries | No |
| Contents of set | Valve, sensor, valve cover |
| Description | Set with RAS-D sensor, VHS-UN valve, square cover, adaptor |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow temperature [°C] [Max] | 120 °C |
| Kv value at Xp = 1 K [m³/h] | 0.020 m³/h |
| Kv value at Xp = 2 K [m³/h] | 0.480 m³/h |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] [Max] | 0.57 m³/h |
| Material Description | RAS-D + VHS 15 A + Cover, RAL9016 (4773) |
| Product group | VHS valves |
| Product line | Mechanical TRV |
| Product Type | VHS sets |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | Integrated |
| SCIP dossier no. | 8d5a8ce7-a74b-49f9-b9cc-66a66d3b818c |
| SCIP dossier product name | RAS-D & VHS Set 3 |
| Sensor design | RAS-D |
| Sensor type | Thermostatic sensor |
| UL mark | No |
| Valve size | 15 |
| Valve type | VHS |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.016 Kilogram |
| Net weight | 1.006 Kilogram |
| Volume | 1.756 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420084206 |
| Proposition 65 | Cancer and Reproductive Harm |