Connection Sets, Pipe set, All design valves
013G3127
Pipe set, Ø 12 mm, incl. ½" connection parts
013G3127
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | Nickel plated |
| Contains batteries | No |
| Description | Pipe set, Ø 12 mm, incl. ½" connection parts |
| Design | Universal |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| For valves | All design valves |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | Pipe set |
| Product group | Products for design radiators |
| Product line | Mechanical TRV |
| Product Type | Connection Sets |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
| Type of accessories | Pipe set |
| UL mark | No |
| Usage | All design valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.194 Kilogram |
| Net weight | 0.19 Kilogram |
| Volume | 0.21 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420081328 |
| Proposition 65 | Cancer and Reproductive Harm |