TRV set, 2-elements, RAE-K, M30x1.5, RLV-KB, ½", Straight
013G5176
RAE-K compact set straight, with 16x2 mm Alupex fittings
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with H-piece
013G5176
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | M30x1.5 |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RAE-K compact set straight, with 16x2 mm Alupex fittings |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | RAE-K Compact Set, Straight |
| Packaging type | Box |
| Product group | TRV set |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RAE-K + RLV-KB |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-KB |
| Sensor design | RAE-K |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL mark | No |
| Valve size | ½" |
| Valve type | no valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.746 Kilogram |
| Net weight | 0.297 Kilogram |
| Volume | 1.625 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425089299 |
| Proposition 65 | Cancer and Reproductive Harm |