
TRV set, Blister, RTW, RLV-KS, ½", Angle
013G6502
RTW + RLV KS 1/2" A (BLISTERPACK)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with H-piece
013G6502
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RTW + RLV KS 1/2" A (BLISTERPACK) |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RTW + RLV KS 1/2" A (blisterpack) |
| Packaging type | Blister |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RTW + RLV-KS |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-KS |
| SCIP dossier no. | 7187217d-e20e-4ab6-b994-a71b227de2c3 |
| SCIP dossier product name | RTW sensor w. RLV-KS |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL mark | No |
| Valve size | ½" |
| Valve type | no valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.551 Kilogram |
| Net weight | 0.05 Kilogram |
| Volume | 2.16 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425117879 |
| Proposition 65 | Cancer and Reproductive Harm |