
TRV set, Contents of set: 2-elements, RAS-C, RA, RLV-KB, ½", Straight
013G5277
PANDA-RA + RLV-KB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with H-piece
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | Black RAL 9005 / White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | PANDA-RA + RLV-KB |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| Material Description | PANDA-RA + RLV-KB |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RAS-C + RLV-KB |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Characteristic | Value |
|---|---|
| RLV type | RLV-KB |
| SCIP dossier no. | c3d0c0df-dcdc-4057-b16f-fbd5516bf4cd |
| SCIP dossier product name | RAS-C & RLV-KB 1/2"Set 1 |
| Sensor design | RAS-C |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL mark | No |
| UNSPSC CODE | 40101801 |
| Valve size | ½" |
| Valve type | no valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.546 Kilogram |
| Net weight | 0.485 Kilogram |
| Volume | 0.896 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425098970 |
| Proposition 65 | Cancer and Reproductive Harm |