
TRV set, 2-elements, RAS-C2, RA-FN, DN 15, Angle
013G2217
Basic Set 1/2" Angle
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RAS-C2 + RA-FN
013G2217
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | Basic Set 1/2" Angle |
| Design | Angle |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Limiter pins | No |
| Material Description | RAS-C2+RA-FN 15 |
| Packaging type | Box |
| Product group | TRV set |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RAS-C2 + RA-FN |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time [m] | 22 min |
| RLV type | no RLV |
| Sensor design | RAS-C2 |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-FN |
| Zero-blocking | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.414 Kilogram |
| Net weight | 0.382 Kilogram |
| Volume | 0.712 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425125942 |
| Proposition 65 | Cancer and Reproductive Harm |