Danfoss logo
RAS-C + Bidir RAS-C Combi Pack 013G6541

TRV set, Box, RAS-C, Bidir, 10 mm, Angle

013G6541

HOME Combi Pack, Bi-directional, 10 mm
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve

Product specifications

Characteristic
Value
CE markNo
ColourWhite RAL 9016
Connection type to valveRA
Contents of set2-elements
DescriptionHOME Combi Pack, Bi-directional, 10 mm
DesignAngle
DG Indicator ProfileContains Liquids
Material DescriptionRAS-C combi pack 10mm
Packaging typeBox
Product groupTRV set
Product lineMechanical TRV
Characteristic
Value
Product TypeRAS-C + Bidir
RLV typeno RLV
Sensor designRAS-C
Sensor mediaLiquid
Sensor setting temperature [°C] [Max]28 °C
Sensor setting temperature [°C] [Min]8 °C
Sensor typeBuilt-in sensor
Tailpiece typeStandard
UL markNo
Valve size10 mm
Valve typeBidir

General specifications

Characteristic
Value
Gross weight0.386 Kilogram
Net weight0.365 Kilogram
Characteristic
Value
Volume0.563 Liter
EAN/UPC5702425240119