
TRV set, Box, RAS-C, Bidir, 15 mm, Angle
013G6540
HOME Combi Pack, Bi-directional, 15 mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve
013G6540
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | HOME Combi Pack, Bi-directional, 15 mm |
| Design | Angle |
| DG Indicator Profile | Contains Liquids |
| Material Description | RAS-C combi pack 15mm |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RAS-C + Bidir |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | no RLV |
| SCIP dossier no. | b09b3653-8be7-4dd7-b2f6-1e131fddb687 |
| SCIP dossier product name | RAS-C2 Radiator pack 4 |
| Sensor design | RAS-C |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | 15 mm |
| Valve type | Bidir |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.38 Kilogram |
| Net weight | 0.353 Kilogram |
| Volume | 0.544 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425240102 |
| Proposition 65 | Cancer and Reproductive Harm |