
TRV set, RAS-B2 Dynamic TRV Pack, RA-DV, 15 mm, Straight, RAS-C2
013G7666
RAS-B2 Dynamic TRV set includes sensor and 15 mm straight automatic balancing valve
013G7666
Product specifications
Characteristic | Value |
|---|---|
| BAC efficiency ISO 52120-1 and ISO 16484-4 | Class A |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | RAS-B2 Dynamic TRV Pack |
| Description | RAS-B2 Dynamic TRV set includes sensor and 15 mm straight automatic balancing valve |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| EN 215 Certified | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Limiter pins | No |
| Material Description | RAS-B2 Dynamic TRV, S 15 mm. (Ni) |
Characteristic | Value |
|---|---|
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RAS-B2 Dynamic TRV Pack |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time [m] | 22 min |
| Sensor design | RAS-C2 |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| Valve size | 15 mm |
| Valve type | RA-DV |
| Zero-blocking | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.399 Kilogram |
| Net weight | 0.367 Kilogram |
| Volume | 0.772 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255194873 |
| Proposition 65 | Cancer and Reproductive Harm |