
TRV set, Box, RA 2000, RA-FN, DN 20, Angle
013G6022
RA-FN valve, RA 2910 sensor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve
013G6022
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | RA-FN valve, RA 2910 sensor |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | RA2910 Combi pack 3/4" Angle (RA-FN) |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | GAS + RA-FN |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | no RLV |
| SCIP dossier no. | 58feb808-2c73-49eb-8580-cf735252cec1 |
| SCIP dossier product name | RA2000 & RA-FN Set |
| Sensor design | RA 2000 |
| Sensor media | Gas |
| Sensor setting temperature [°C] | 26 °C |
| Sensor setting temperature [°C] [Min] | 5 °C |
| Sensor type | Built-in sensor |
| Tailpiece size [mm] | Standard |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | DN 20 |
| Valve type | RA-FN |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.575 Kilogram |
| Net weight | 0.525 Kilogram |
| Volume | 2.296 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420085623 |
| Proposition 65 | Cancer and Reproductive Harm |