
TRV set, 2-elements, Danfoss Redia®, RA-N, DN 15, Straight
015G5134
HOME set with Danfoss Redia® sensor and RA-N valve.
015G5134
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | HOME set with Danfoss Redia® sensor and RA-N valve. |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Limiter pins | Yes |
| Material Description | Redia RA click + RA-N 15 S (RETAIL) |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | Danfoss Redia® + RA-N |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time [m] | 18 min |
| RLV type | no RLV |
| SCIP dossier no. | a175ead7-d65a-4650-9b53-01f46d1bd51e |
| SCIP dossier product name | Redia & RA-N Set |
| Sensor design | Danfoss Redia® |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-N |
| Zero-blocking | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.43 Kilogram |
| Net weight | 0.389 Kilogram |
| Volume | 0.785 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424625344 |
| Proposition 65 | Cancer and Reproductive Harm |