
TRV set, Box, RTW, Bidir, RLV-D, 10 mm, Angle
013G7106
RTW RADIATOR PACK 10MM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve and lockshield
013G7106
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | RTW RADIATOR PACK 10MM |
| Design | Angle |
| DG Indicator Profile | Contains Liquids |
| Material Description | RTW radiator pack 10mm |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RTW + Bidir + RLV |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-D |
| SCIP dossier no. | b7a52a90-3636-4511-b87f-cf2822078e09 |
| SCIP dossier product name | RTW Radiator pack |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL mark | No |
| Valve size | 10 mm |
| Valve type | Bidir |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.525 Kilogram |
| Net weight | 0.45 Kilogram |
| Volume | 0.57 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425119774 |
| Proposition 65 | Cancer and Reproductive Harm |