TRV set, 3-elements, RAS-D2, Bidir, RLV-D, 10/15 mm, Angle
013G6017
Includes RAS-D2 sensor, RA-FS 15 mm bi-directional angle valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor
013G6017
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | Chrome / White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional angle valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor |
| Design | Angle |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Limiter pins | No |
| Material Description | RAS-D2 Radiator pack, A, 10/15 mm(Wh/Cr) |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RAS-D2 + Bidir + RLV |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time [m] | 24 min |
| RLV type | RLV-D |
| SCIP dossier no. | cf14a509-4f78-449a-ae19-c5a18226490c |
| SCIP dossier product name | RAS-D2 Radiator pack |
| Sensor design | RAS-D2 |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Chrome-plated |
| UL mark | No |
| Valve size | 10/15 mm |
| Valve type | Bidir |
| Zero-blocking | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.517 Kilogram |
| Net weight | 0.489 Kilogram |
| Volume | 0.59 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420063478 |
| Proposition 65 | Cancer and Reproductive Harm |