
TRV set, 3-elements, RAS-C2, RA-FN, RLV-S, DN 15, Straight
013G5184
Includes RAS-C2 sensor, RA-FS valve and RLV-S lockshield, with o-ring tailpiece
013G5184
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | Includes RAS-C2 sensor, RA-FS valve and RLV-S lockshield, with o-ring tailpiece |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Limiter pins | No |
| Material Description | RAS-C2+RA-FN+RLV-S 15 S w.O-ring |
| Packaging type | Box |
| Product group | TRV set |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | RAS-C2 + RA-FN + RLV-S |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time [m] | 22 min |
| RLV type | RLV-S |
| Sensor design | RAS-C2 |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | With o-ring |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-FN |
| Zero-blocking | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.622 Kilogram |
| Net weight | 0.568 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.028 Liter |
| EAN/UPC | 5702424659493 |