
TRV set, Contents of set: 3-elements, RAS-C2, Bidir, RLV-D, 10 mm, Straight
013G6004
Includes RAS-C2 sensor, RA-FS 10 mm bi-directional straight valve and matching lockshield valve
013G6004
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | Includes RAS-C2 sensor, RA-FS 10 mm bi-directional straight valve and matching lockshield valve |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| Material Description | RAS-C2 Radiator pack, S, 10 mm (Ni) |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RAS-C2 + Bidir + RLV |
| RLV type | RLV-D |
| Sensor design | RAS-C2 |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | 10 mm |
| Valve type | Bidir |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.546 Kilogram |
| Net weight | 0.517 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.598 Liter |
| EAN/UPC | 5702420074719 |