
TRV set, Contents of set: 3-elements, RAE, RA-FN, RLV, DN 15, Straight
013G5084
Includes RAE sensor, RA-FN straight valve and RLV-S straight lockshield valve.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve and lockshield
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | Includes RAE sensor, RA-FN straight valve and RLV-S straight lockshield valve. |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| Material Description | RAE Service kit with straight valves |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RAE + RA-FN + RLV |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV |
| Sensor design | RAE |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | With o-ring |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-FN |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.627 Kilogram |
| Net weight | 0.616 Kilogram |
| Volume | 0.949 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420069616 |
| Proposition 65 | Cancer and Reproductive Harm |