
TRV set, Contents of set: 3-elements, RAS-C, RA-N, RLV-S, DN 15, Straight
013G6550
HOME thermostat 3 piece set, RA-N (DIN) + RLV-S 15, 1/2"
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve and lockshield
013G6550
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | HOME thermostat 3 piece set, RA-N (DIN) + RLV-S 15, 1/2" |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| Material Description | RAS-C+RA-N 15 S "D"+RLV-S 15 S (Retail) |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RAS-C + RA-N + RLV-S |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-S |
| SCIP dossier no. | 2600ac9f-b276-4093-a7f7-855a8e54f51a |
| SCIP dossier product name | RAS-C, RA-FN & RLV-S Set 2 |
| Sensor design | RAS-C |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-N |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.661 Kilogram |
| Net weight | 0.576 Kilogram |
| Volume | 1.175 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425240140 |
| Proposition 65 | Cancer and Reproductive Harm |