
TRV set, Blister, RTW, RA-FN, RLV-S, DN 15, Straight
013G6512
RTW + RA-FN 15 S "D" + RLV-S 15 S (BP)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve and lockshield
013G6512
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | RTW + RA-FN 15 S "D" + RLV-S 15 S (BP) |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RTW + RA-FN 15 S "D" + RLV-S 15 S (BP) |
| Packaging type | Blister |
| Product group | TRV set |
| Product line | Mechanical TRV |
| Product Type | RTW + RA-FN + RLV |
Characteristic | Value |
|---|---|
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-S |
| SCIP dossier no. | 0d185833-f9ad-4010-adf8-dac5bb2c4da0 |
| SCIP dossier product name | RTW, RA-FN & RLV-S set |
| Sensor design | RTW |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Standard |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-FN |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.642 Kilogram |
| Net weight | 0.642 Kilogram |
| Volume | 2.16 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425117985 |
| Proposition 65 | Cancer and Reproductive Harm |