
TRV set, Contents of set: 3-elements, RAS-C, RA-FN, RLV-S, DN 15, Straight
013G2229
TRV SET ½” Straight
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sets with built on valve and lockshield
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | TRV SET ½” Straight |
| Design | Straight |
| DG Indicator Profile | Contains Liquids |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | RAS-C(5041)+RA-FN15+RLV-S15,straight set |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | RAS-C + RA-FN + RLV-S |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-S |
| SCIP dossier no. | 2e6d963c-6a51-442a-9903-95c2d74953fd |
| SCIP dossier product name | RAS-C RA-FN & RLV-S Set 1 |
| Sensor design | RAS-C |
| Sensor media | Liquid |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 8 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | With o-ring |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-FN |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.63 Kilogram |
| Net weight | 0.626 Kilogram |
| Volume | 0.665 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425235146 |
| Proposition 65 | Cancer and Reproductive Harm |